S-tube od Grundfos

Registrácia pre odber noviniek
Majte neustále najnovšie informácie o produktoch, technológiách a novinkách Grundfos. Registrujte sa a budete ich dostávať pravidelne, mailom.
Nájdi produkt
Pomocou "Nájdi produkt" nájdete správny produkt pre vaše potreby.

S-tube

Obežné koleso typu S-tube je jedinečné obežné koleso na trhu kalových čerpadiel, ktoré je základom inovovanej hydrauliky ponorných kalových čerpadiel Grundfos. Ponúka vyššiu hydraulickú účinnosť než majú iné čerpadlá na trhu bez obmedzenia priechodnosti.

Obežné koleso S-tube je navrhnuté pre aplikácie s odpadovou vodou, ktorá obsahuje pevné časti. Jednoduchý a robustný design obežného kolesa typu S-tube ponúka perfektnú hydraulickú účinnosť bez obmedzenia požiadaviek na priechodnosť.

A history of wastewater

Traditionally, wastewater pump owners have faced a trade-off between larger free passage and high hydraulic efficiency. If optimised for free passage for trouble-free operation, the efficiency of the pumps has had to be compromised. Or if optimised for efficiency to lower energy consumption, it has been necessary to narrow the free passage in the pump hydraulics.

Many attempts have been made to increase the reliability level of wastewater pumps, some more successful than others. Various kinds of impellers have been developed over the years, such as vortex, semi-open to single- and multi-channel impellers, and other more sophisticated creations.

Furthermore, these pumps have often been fitted with advanced and costly add-on assemblies that in a static or an adaptive way are designed to lead, cut or treat the wastewater as it passes through the pump. To this we can add the fact that the very nature of wastewater is challenging, with dry solids content varying over time. Water use has not remained static either.

All of these hydraulic layouts have been designed in good faith – but have they resolved the fundamental trade-off facing pump owners?

The answer must be ‘no’. With the S-tube impeller we have resolved these issues:

  • We have resolved sealing issues:
    The unique and patented sealing system provides the highest possible reliability, as the hydraulic parts are kept clean during operation.

 

  • We keep vibration levels as low as possible:
    A new and unique static and dynamic balancing of S-tube impellers provides the lowest possible vibration level. Compared to earlier pump generations, the vibrations are now reduced to less than half. This means less noise and longer lifetime for bearings and shaft seals, helping reduce maintenance costs.

 

  • Abrasive wear is considerably lower:
    The smooth design of the S-tube impeller with no sharp edges and bends gives the most optimised flow and the lowest abrasive wear.

 

  • Non-clogging capabilities:
    The large free passage combined with the smooth design of the channel in the S-tube impeller ensures clogging-free operation in the most demanding applications.

 

With hydraulic efficiency up to 84% and spherical free passage up to 160mm for small and medium sized pumps, the S-tube is rewriting the history of wastewater!

Produkty s S-tube

Produkty s novým obežným kolesom S-tube

Kalové čerpadlá SE & SL 9-30 kW

Prejsť na stránku produktu

Kalové čerpadlá SE & SL 9-30 kW

Nové kalové čerpadlá radu sa a SL ponúkajú najvyššiu možnú účinnosť na trhu.

Kalové čerpadlá SL 0.9 -11 kW

Prejsť na stránku produktu

Kalové čerpadlá SL 0.9 -11 kW

Rad kalových čerpadiel SL je navrhnutý pre optimálny výkon v systéme s minimom rizikových miest a nízkymi prevádzkovými požiadavkami.

Kalové čerpadlá SE 1.1-11 kW

Prejsť na stránku produktu

Kalové čerpadlá SE 1.1-11 kW

Kalové čerpadlá SE môžu pracovať v ponornej alebo suchej inštalácii bez chladenia motora. Sú extrémne spoľahlivé s nízkymi požiadavkami na údržbu.

Prelomová technológia v čerpaní odpadových vôd

Záväzkom spoločnosti Grundfos je predstaviť prelomovú technológiu, neustálym zvýšením latky a zavedením nového štandardu pre systémy čerpania odpadových vôd.

AUTOADAPT OD GRUNDFOS

Viac o AUTOADAPT

AUTOADAPT OD GRUNDFOS

AUTOADAPT predstavuje inteligentné prispôsobivé riadenie od Grundfos.

smartdesign BY GRUNDFOS

Viac o smartdesign

smartdesign OD GRUNDFOS

smartdesign predstavuje to najlepšie od Grundfos ohľadom na funkčnosť a účelnosť a je súčasťou našich štandardov.


Ako hodnotíte svoje skúsenosti s našim webom?



Ďalšie komentáre

Email